??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24661.0350 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24661. - Star Grip, DIN 6336 stainless steel die-cast / with female thread, drilled out, form D
Bill of material
24661.0350 Star Grip
BESTNR
Ref. No.
24661.0350
AUS
Version
with thread, drilled out, form D (image 2)
D1
Diameter
50 mm
D2
Diameter
18 mm
D5
Diameter
M 10 mm
D6
Diameter
10.5 mm
H2
Length
32 mm
T4
Length
16 mm
G
Weight
158 g
Embedded user actions